Loading...

Spanner Head EA723SF-25

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 18028. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・For EA723S-26 To -28
・Across Flats(mm) …25
・Size (The width X Thickness)mm…53×12
・Head Square Drive …14×18mm