Loading...

Glasses Head EA723SD-12

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 17998. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・For EA723ST-2・-4、EA723S-21 to -23
・Across Flats(mm) …12
・Size (The width X Thickness)mm…20.5×11
・Head Square Drive …9×12mm