Loading...

Glasses Head EA723SC-14

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 17985. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・For EA723S-26 to -28
・Across Flats(mm) …14
・Size (The width X Thickness)mm…23×11
・Head Square Drive …14×18mm

Glasses Head EA723SC-14 | ESCO | MISUMI India