Loading...

Ratchet Head EA723SB-21

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 17980. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・For EA723ST-2・-4、EA723S-21 to -23
・A Quick Release Type Where The Sockets Can Be Speedily Put On/removed
・Right/Left Switch Type
・Square Drive …1/4
・Size (The width X Thickness)mm…22×14.5
・Head Square Drive …9×12mm