Loading...

Torque Wrench (Adjustable type) EA723S-23

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 17976. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Accuracy …±3%
・Head Exchangeable Type Available For Multiple Purposes
・Numerical Display Makes It Easier To Confirm The Setup Values
・Torque Range (N・m)…20 To 100
・Minimum Scale(N,M) …0.5
・Length(Mm) …386
・Head Square Drive …912mm

Torque Wrench (Adjustable type) EA723S-23 | ESCO | MISUMI India