Loading...

2 - 30cNm TorqueDriver EA723S-11

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 17972. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Square drive-1/4
・Accuracy-±6%
・Type specific feature can be found for each part number.
・Torque…2 to 30cNm
・Min. scale…0.2cNm
・Type…A