Loading...

[ESD]Dial Type Torque Driver EA723PB-22

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 17968. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Full length …125mm
・Accuracy …±6%
・Conductivity Grip
・easily-visible Analog Scale
・Easy To Make The Torque Setting Using The Dial.
・Torque Range …1.0 To 5.0N・m

[ESD]Dial Type Torque Driver EA723PB-22 | ESCO | MISUMI India