Loading...

Preset type torque driver EA723PB-1

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 17962. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Accuracy …±6%
・Full length …120mm
・Please Make Sure To Use By Adjusting The Torque Value To Be Matching With Each Other Using A Torque Analyzer (sold Separately).
・EA550CA・CB・CC・CD・CE・CFSeries For
・Initial Setting Torque (N・m)…0.6
・Torque Range (N・m)…0.4 To 2.0