Loading...

3/8"sq Digital TypeTorquemachine of measurement EA723NH-3

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Accuracy-±3%
    ・Power supply-AAA batteryx2 pcs(included)
    ・Size-44x24x75(H)mm
    ・Digital torque measuring instrument used by being installed between a manual handle (e.g. ratchet handle) and socket
    ・Square drive-3/8
    ・Torque range-10 to 135Nm