100-850Nm 1sq [Ratchet Type] Torque Wrench EA723NG-3

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 17958. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Accuracy-±3%
・With calibration certificate
・Since the square drives for -3 to -6 have pins on them, prepare the impact socket to fix the pins.
・Square drive…1
・Torque range(N・m)…100 to 850
・Min. scale(N・m)…5