Loading...

60-420Nm 3/4sq [Ratchet Type] Torque Wrench EA723NG-1

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 17956. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Accuracy-±3%
・With calibration certificate
・Since the square drives for -3 to -6 have pins on them, prepare the impact socket to fix the pins.
・Square drive…3/4
・Torque range(N・m)…60 to 420
・Min. scale(N・m)…2