Loading...

20-100Nm 3/8sq [Ratchet Type] Torque Wrench EA723NE-100

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 17949. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Accuracy-±3%
・Displays the numerical value corresponding to.
・With calibration certificate
・With socket hold function
・Handle color:black
・Square drive…3/8
・Torque range(N・m)…20 to 100
・Min. scale (N・m)…1.0
・Length(mm)…387