Loading...

20-10Nm 3/8sq [Ratchet Type] Torque Wrench EA723ND-100

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 17941. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Accuracy-±3%
・Displays the numerical value corresponding to.
・With calibration certificate
・Handle color: black
・Square drive…3/8
・Torque(N・m)…20 to 100
・Min. scale(N・m)…1.0
・Length(mm)…387