Loading...

Digital Torque Wrench EA723MG-43

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Square drive-1/2
    ・Torque range(N・m)-68 to 340
    ・Minimum scale(N・m)-5.0
    ・Overall length(mm)-640
    ・Accuracy-±3%
    ・Power supply-AA batteryx2 pcs(included)
    ・Can save up to 250 data.
    ・The LED turns ON and the buzzer is activated when theset torque is reached.
    ・Measurement in both right and left directions
    ・Can make data transmission to PC with CSV file.
    ・Accessories-calibration certificate, communication CD, USB transmission cable

    Digital Torque Wrench EA723MG-43 | ESCO | MISUMI India