Loading...

Adjustable Torque Wrench EA723MF-6

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 17929. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Accuracy-±4%
・MF-6 and -9 for new refrigerants
・Displays the numerical value corresponding to.
・With calibration certificate
・Dia. (mm)…10 to 27
・Torque (N, m)…15 to 60
・Length (mm)…330