Loading...

Adjustable Torque Wrench EA723MF-12

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Accuracy-±4%
    ・MF-6 and -9 for new refrigerants
    ・Displays the numerical value corresponding to.
    ・With calibration certificate
    ・Dia. (mm)…27 to 48
    ・Torque (N, m)…40 to 200
    ・Length (mm)…570