Loading...

55Nm 3/8" Ratchet Head Set EA723JD

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 17908. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Ratchet Combination Head-Size:14mm(12P)Right/left switch type, Length:76.8mm, Torque range:55N, m
・Ratchet Combination Socket adapter- Socket Plug side x Combination Plug side:3/8sqx14mmhex
・Ratchet Combination Socket-Dim.(12P):8, 10, 12, 13, 14mm
・Replacement head set for EA723JB-1 and -2 Combined with sockets, the head can be variously used.