Loading...

85Nm 3/8" Ratchet Head EA723JC-32

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 17906. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Length-213mm
・Accuracy-±4%
・Power supply-Lithium battery(CR2354x1)(included)
・Up to five pieces of data can be stored.
・Tightening torque is checked by light and sound.
・Measurement in both right and left directions
・Head exchangetype torque wrench that you can use for a diversity of applications
・No head is included in JB-1 or JB-2. Use it with the dedicated heads.
・Square drive-3/8
・Allowable torque(N,m)-85
・Length(mm)-80