(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

21mm Spanner Head (EA723HV-1.-2) EA723HW-21

21mm Spanner Head (EA723HV-1.-2) EA723HW-21

You can add up to 6 items to the comparison list.

(i)

Caution

  • Some products are scheduled to be discontinued from October 17872. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Loading...

Specifications of EA723HW-21

Loading...

Part Number
EA723HW-21
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 8,662.93

1 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

【Product Specifications】
・EA723HV-1, -2:Replacement spanner head.
・Across flats(mm)-21
・Dia.-45.4mm
・Length-46

Specifications of EA723HW-21

Loading...

Part Number
EA723HW-21
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 8,662.93

1 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

21mm Spanner Head (EA723HV-1.-2) EA723HW-21

21mm Spanner Head (EA723HV-1.-2) EA723HW-21

You can add up to 6 items to the comparison list.

(i)

Caution

  • Some products are scheduled to be discontinued from October 17872. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list