Torque Wrench (for Flare Nut) EA723A-29C

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 17836. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・For air conditioner and refrigerator※22, 22B provided with 21mm adapter
・Accuracy-Within ±3%
・Pink color for new refrigerant (R410A)
・Full length-205 to 360mm
・Dia., torque (N, m)…29mm x 75
・Compatible…5/8(Dia. 15.88)