(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Water-Proof Pen-Type Thermometer EA722CA-28

Water-Proof Pen-Type Thermometer EA722CA-28
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,799₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement range--50 to 350℃
・Resolution- 0.1 Celsius degrees(- 9.9 to 199.9 Celsius degrees), 1 Celsius degrees(other range)
・Accuracy-Bigger value of either ±0.8% or ±0.8℃
・Function-holding, auto power off
・Dust-proof, Waterproof-Incompliance with IP65
・Power supply-CR2032x1 pc (included)
・Size-39(W)x20(D)x205(H)mm Probe:φ3x110mm
・Weight-50g
・Accessories-Probe cap

Part Number
EA722CA-28
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,799.22

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon