(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Angle Meter EA721SD-11

Angle Meter EA721SD-11
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,147₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 17810. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Measurement range--180° to +180°
・Resolution-0.1°
・Accuracy-±0.2°
・Function-With zero setting of any reference surfaces, hold, auto power-off, and magnet
・Power supply-CR2032 x 1 pc
・Dim.-11: 51(W) x 33(D) x 51(H)mm, 12: 51(W) x 33(D) x 60(H)mm
・Weight-11: 118g, 12: 139g
・Accessories-Soft case
・Measurement reference surface-Flat groove

 
Part Number
EA721SD-11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,146.93

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon