(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

8-63mm/8-50mm Parallel Set

8-63mm/8-50mm Parallel Set
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      48,170₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Wooden case
・N. of pcs…5
・Width…8 to 20
・Length…100 to 160
・Height…25 to 63

Part Number
EA720YZ-3
EA720YZ-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSet contents JAN code

₹ 62,574.13

1 Piece(s) 8 Day(s) or more Set of 5 8.0 × 25 × 100 mm10.0 × 32 × 100 mm12.0 × 40 × 100 mm16.0 × 50 × 160 mm20.0 × 63 × 160 mm 2 pieces of each size4548745365276

₹ 48,169.62

1 Piece(s) 8 Day(s) or more Set of 4 8.0 × 25 × 160 mm10.0 × 32 × 160 mm12.0 × 40 × 160 mm16.0 × 50 × 160 mm 2 pieces of each size4548745365306

Loading...

  1. 1

Basic Information

Specifications with wooden case