(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

2-6mm/100 mm, 8-14mm/125 mm, 8-14mm/150 mm Parallel Set

2-6mm/100 mm, 8-14mm/125 mm, 8-14mm/150 mm Parallel Set
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      46,158₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

【Product Specifications】
・The set provides dim. for every 1mm. (-22 and -23 do not include 9mm.)-21: 2 to 24mm-22, -23: 8 to 42mm
・Accuracy (width, height)-±0.01mm
・Qty.(set)…20
・Width…2 to 6
・Height…5 to 24
・Length…100

Part Number
EA720YZ-21
EA720YZ-22
EA720YZ-23
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSet contents JAN code

₹ 46,157.82

1 Piece(s) 9 Day(s) or more Set of 20 2 × 5 mm2 × 10 mm2 × 15 mm2 × 20 mm3 × 6 mm3 × 11 mm3 × 16 mm3 × 21 mm4 × 7 mm4 × 12 mm4 × 17 mm4 × 22 mm5 × 8 mm5 × 13 mm5 × 18 mm5 × Contains 1 pair of each size 23 mm6 × 9 mm6 × 14 mm6 × 19 mm6 × 24 mm4548745564570

₹ 57,130.11

1 Piece(s) 9 Day(s) or more Set of 24 8 × 11 mm8 × 16 mm8 × 21 mm8 × 26 mm8 × 31 mm8 × 36 mm10 × 13 mm10 × 18 mm10 × 23 mm10 × 28 mm10 × 33 mm10 × 38 mm12 × 15 mm12 × 20 mm12 × 25 mm12 × 30 mm12 × 35 mm12 × 40 mm14 × 17 mm14 × 22 mm14 × 27 mm14 × 32 mm14 × 37 mm4 × 42 mm4548745564587

₹ 64,501.85

1 Piece(s) 9 Day(s) or more Set of 24 8 × 11 mm8 × 16 mm8 × 21 mm8 × 26 mm8 × 31 mm8 × 36 mm10 × 13 mm10 × 18 mm10 × 23 mm10 × 28 mm10 × 33 mm10 × 38 mm12 × 15 mm12 × 20 mm12 × 25 mm12 × 30 mm12 × 35 mm12 × 40 mm14 × 17 mm14 × 22 mm14 × 27 mm14 × 32 mm14 × 37 mm14 × 42 mm Contains 1 pair of each size4548745563290
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSet contents JAN code

Loading...

  1. 1

Basic Information

Specifications With wooden tray
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list