Cutter Guide EA720Y-23

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 17772. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Material-Aluminum
・Equipped with a 18.5mm-high guard to protect your hand from the blade
・Anti-slip rubber is embedded at the bottom surface.
・Capable of using as a ruler
・Length-300mm