Loading...

Welding Angle Gauge EA719K-3

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Dim.-1010 x 550 x 54mm (at 90°)
    ・Weight-1,500g
    ・Material-Aluminum
    ・Angle gauge which is convenient for temporary joint Very convenient for measurement of angle and slope.
    ・Since insulated coating is applied on the gauge surface, the risk of spark generation is lower even if the welding rod touches the gauge.
    ・With a powerful magnet which is convenient to attach it on the side wall