(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flat-Type Square [1st Class Hardening] EA719AK-2

Flat-Type Square [1st Class Hardening] EA719AK-2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,963₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Hardened, and HS 60° or more of hardness
・For general work. Strict accuracy cannot be retained.
・Perpendicularity-[±10 + L/20]μm
・Material-Mild steel
・Interior and exterior angle measurement surfaces are lapping fishing,and the side surfaces are polishing finishing.
・Dim. (mm)…75 x 50

Part Number
EA719AK-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 9,962.76

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719AK-2 in the Flat-Type Square [1st Class Hardening] EA719AK-2 series.