Loading...

Force Gauge EA716

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Measurement range-0 to 50.00N
    ・Measurement unit-N (Newton)
    ・Measurement accuracy-±(0.4%rdg +1dgt)
    ・Displayed minimum scale-0.01N
    ・Max. allowable load-68N
    ・Max. displacement-About 0.25mm
    ・Dim.-83(W) x 39(D) x 227(H)mm
    ・Power supply-AAbattery x 6 pcs
    ・Measurement of plugging to or unplugging from outlet, hardness of mixing material, brake pressing force, and hardness of glass and ceramic

    Force Gauge EA716 | ESCO | MISUMI India