Platform Scale EA715EL-75

Platform Scale EA715EL-75

【Product Specifications】
・Power supply-AC adapter(included) or C battery x 3pcs(separately sold)
・Cable length-During contraction:750mm, at the longest:2m
・Weight-14kg
・Simple display free standing stand-It can be also used to prevent luggages from hiding and be hungon the wall.
・Weighing capacity-75kg
・Minimum scale-50g
・Measuring base-530(W) x 400(D) x 75(H)mm
・With leveling feet

Part Number

Configured Part Number is shown.

EA715EL-75

Part Number
EA715EL-75
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA715EL-75 in the Platform Scale EA715EL-75 series.

Additional Products in this Category

Tech Support