Loading...

Data Logger For Platform scale EA715DL

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Equipped with temperature, humidity, air pressure and vibration sensors
    ・Records the measurement data in combination with the environmental data.
    ・4 kinds of condition data can be measured and recorded by itself.
    ・Max. record is 10000 set(with date and time)
    ・Kinds of suitable type-The meter of A&D which has RS-232C in an interface (refer to following)
    ・Power supply-AA batteryx2 pcs(included) , supply from RS-232C, USB or AC power supply
    ・Accessories-RS-232C cable for measurement device connection, USB cable for PC connection, AC adaptor(for USB power supply)
    ・Size-127(W)x36(D)x90(H)mm
    ・Weight-275g

    Data Logger For Platform scale EA715DL | ESCO | MISUMI India