Digital Scale EA715DF-30

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Display function is provided also on the back side.
・Power supply-D batteryx6 pcs(separately sold)
・Function-Auto power off, net weight mode
・Tray Dim.-230(W)×190(D)mm
・Size-244(W)x232(D)x137(H)mm
・Weight-1.5kg
・Weighing capacity-30kg
・Minimum scale-0.02kg