Dustproof and waterproof bench scale

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Dust, water-proof-IP68
・Function-Comparator, qty summation
・Power supply-D battery x 6 pcs (separately sold)(EA758YA-1B P. 658)
・Tray dim.-300(W) x 380(D)mm
・Dim.-300(W) x 582(D) x 722(H)mm
・Weight-12kg
・With RS-232C, USB interface (Cable and software are separately sold.)
・Washable by splashing water on the entire body
・Weighing capacity…150kg
・Min. division…0.02kg
・Max. measuring qty…75,000 pcs