(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Platform Scale EA715DC-150

Platform Scale EA715DC-150
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      45,691₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Tray Dim.-300(W) x 380(D)mm
・Only one second to complete weighing after putting a measuring object
・C battery x 4 pcs (separately sold) (EA758YA-2A P.658) and AC adapter (standard accessory) are available.
・Dim.-380(W) x 464(D) x 118(H)mmWeight-9.7kg
・Weighing capacity…150kg
・Min. division…20g

Part Number
EA715DC-150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 45,691.05

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Main applications Counting Scale Type Main Body Size 380(W)×464(D)×118(H)mm
Operating Temperature / Humidity Range -10°C to 40°C, 85% RH or less (no condensation) Power Supply Can use 4 AA batteries (sold separately) (EA758YA-2A) and AC adapter (standard) Pan Size 300(W)×380(D)mm
Battery lifespan Approx. 150 hours (when using alkaline batteries) JAN code 4518340341821

Please check the type/dimensions/specifications of the part EA715DC-150 in the Platform Scale EA715DC-150 series.