Loading...

10 kg (10 g), Digital Scale (With Certification)

Brand :
ESCO

Caution

    Product Description

    [Product Specifications]
    ·For Class 4 specified measuring instrument transaction / certification (With Certification)
    ·Weighing: 10 kg
    ·Minimum scale value: 10 g
    ·Pan size: 230 (W) ×190 (D) mm
    ·Function: Tare function, auto power off
    ·Power supply: D battery × 6 pcs. or AC adapter (Sold separately)
    ·Battery lifespan: Approx. 600 hours (using zinc-carbon batteries), approx. 1,200 hours (Using alkaline batteries)
    ·Size: 244 (W) × 232 (D) × 137 (H) mm
    ·Weight: 1.6 kg
    ·Large LCD display (Font height: 25 mm)
    ·JAN: 4548745507645