Loading...

Digital Scale EA715CF-12

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Power supply-D battery x 4 pcs(separately sold)
    ・Tray dim.-230(W) x 190(D)mm
    ・Weight-1.9kg
    ・Weighing capacity…12kg
    ・Min. division…0.01kg(0 to 10kg) 0.02kg(10 to 12kg)
    ・Measuring range…0.12kg to 12kg

    Digital Scale EA715CF-12 | ESCO | MISUMI India