Water-Proof Type Digital Scale EA715CB-7

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Function-Auto power off, net weight mode
・Power supply-C batteryx4 pcs(included)
・Size-250(W)x260(D)x108(H)mm
・Tray Dim.-230×190mm
・Weight-2.5kg
・Dust-proof, Waterproof-In compliance with IP65
・Weighing capacity-5000g
・Minimum scale-2g