(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Water-Proof Type Digital Scale EA715CB-6

Water-Proof Type Digital Scale EA715CB-6
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,888₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Function-Auto power off, net weight mode
・Power supply-C batteryx4 pcs(included)
・Size-250(W)x260(D)x108(H)mm
・Tray Dim.-230×190mm
・Weight-2.5kg
・Dust-proof, Waterproof-In compliance with IP65
・Weighing capacity-2000g
・Minimum scale-1g

Part Number
EA715CB-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 16,887.76

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon