Digital Scale EA715CB-12A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Function-Auto power off, net weight mode
・Power supply-C batteryx4 pcs(separately sold)
・Size-250(W)x260(D)x108(H)mm
・Tray Dim.-230×190mm
・Weight-2.5kg
・Drip-proof
・Gravity acceleration can be set to 16 areas.
・Weighing capacity-10kg
・Minimum scale-0.005kg