Loading...

Tension Gauge EA715BD-8

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・For tension measurement of pulling spring and pushing spring
    ・Length-237 to 502mm
    ・Min. division…2N
    ・Max. weighing capacity…100N