Loading...

Tension Gauge EA715BD-7

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・For tension measurement of pulling spring and pushing spring
    ・Length-237 to 502mm
    ・Min. division…1N
    ・Max. weighing capacity…50N