Loading...

Pan Scale EA715AB-50

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Officially approved
    ・Tray Dim.-303×303mm
    ・Scale board dia.-261mm
    ・Weight-8,1kg
    ・Measurement range-2kg to 50kg
    ・Minimum scale-200g