Loading...

Pan Scale EA715AB-30

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Tray Dim.…303 x 303mm
    ・Dial plate OD…261mm
    ・Weight…8.1kg
    ・Measurement range…1kg to 30kg
    ・Minimum division…100g

    Pan Scale EA715AB-30 | ESCO | MISUMI India