(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Letter Scale EA715AA-1A

Letter Scale EA715AA-1A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,716₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Weighing Capacity …250g
・Min. division …2.5g
・Adjustment method…Lever Rotary type
・Size …80(W) x 66(D) x 115(H)mm
・Tray Dim. …80×70mm
・Weight …113g
・Material …Body :ABS resin
・For except trade proof
・New Consumption tax correspondence
・With Mail tariff

Part Number
EA715AA-1A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,715.89

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1