(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Line Checker EA711H-10A

Line Checker EA711H-10A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      93,426₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】

・Working voltage range-12 to 528VAC (50/60Hz)
・Signal frequency-5KHz
・Weight-About 110g
・Dim.-105 x 75 x 28mm
・Probing method-Detection of flux by a signal current
・Determination method-10 pcs of LED lamps flash.(Receiving level indication)and buzzer sound
・Weight-About 130g
・Dim.-192 x 45 x 25mm
・Power supply-9V battery 1 pc
・For active breaker probing, active or inactive wiring path probing, earth leakage point probing under power outage, and voltage circuit check

 
Part Number
EA711H-10A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 93,425.62

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon