Digital Ohmmeter EA709D-14

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Rated voltage-DC250V/500V/1000V(3 range automatic switching)
・No.1 effective measurement range-0.5 to 20.0MΩ/1.000 to 500MΩ/2.000 to 1000MΩ
・DC/AC power supply-600V (automatic detection)
・Power supply-AA battery x 6 pcs(included)
・No.2 effective measurement range-0 to 0.49MΩ, 20.01 to 4,000MΩ/0 to 0.999MΩ,501 to 4,000MΩ/0 to 1,999MΩ/1,001 to 4,000MΩ
・Measurement accuracy-No. 1 effective measurement range: ±(3%rdg+4dgt),No. 2 effective measurement range: ±(5%rdg+5dgt)
・Dim.-142(W) x 57(D) x 170(H)mm
・Weight-600g
・With a test lead