(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Clamp Meter EA708MC

Clamp Meter EA708MC
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,875₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 17731. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・AC current-20A/200A/600A (50/60Hz) manual
・AC voltage-2V to 600V (Automatic)
・Data hold
・DC voltage-200mV to 600V (Automatic)
・Resistance-200Ω to 20MΩ (Automatic)
・Continuity-2KΩ
・Power supply-AAA battery x 2 pcs
・Max. measurable conductor-40mm
・Dim.-70(W) x 34(D) x 223(H)mm
・Weight-About 400g
・With a case
・With a test lead

Part Number
EA708MC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 11,875.11

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA708MC in the Clamp Meter EA708MC series.

X
whatsapp-qr whatsapp-icon