(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Digital clamp meter Compact and lightweight AC/DC dual use type (True RMS value can be measured)

Digital clamp meter Compact and lightweight AC/DC dual use type (True RMS value can be measured)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      29,342₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Compact and lightweight AC/DC dual-purpose type
·RMS can be measured

Part Number
EA708AB-6
EA708B-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN code Measurement Range: AC current
(A)
Measurement Range: Direct Current
(A)
Part Number

₹ 29,342.16

1 Piece(s) 8 Day(s) or more 45487459083360 to 10000 to 10003288-20

₹ 29,342.16

1 Piece(s) 8 Day(s) or more 45183407424990 to 1000 to 1003287

Loading...

  1. 1

Basic Information

Accessories Test battery, carrying case, test lead, instruction manual Power Supply CR2032×1 Rectification Method True RMS rectification method
Product category Main unit Measurement items AC current, DC current, AC voltage, DC voltage, Resistance Measurement Range: Resistance(Ω) 0 to 42M
Communication function none Measurement Range: DC voltage(V) 0 to 600 Measurement Range: AC voltage(V) 0 to 600
Maximum measurable conductor diameter(mm) 35 Analog/digital Digital Dimensions(mm) 57×16×180
Main body materials(g) 170 Manufacturer Hioki Electric