(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Clamp Meter, Compact and Lightweight, AC/DC Dual Use Type

Digital Clamp Meter, Compact and Lightweight, AC/DC Dual Use Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      23,538₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・DC voltage-419.9m/4.199/41.99/419.9/600V
・AC voltage-4.199/41.99/419.9/600V
・DC and AC current-100.0/1,000A
・Resistance-419.9Ω to 41.99MΩ
・Continuity-419.9Ω
・Clamp ID-dia. 35mm
・Power supply-CR2032 x 1 pc
・Dim.-57(W) x 16(D) x 180(H)mm
・Weight-150g
・Support for high current measurement, such as UPS emergency battery, electric railcar motor

Part Number
EA708AB-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 23,537.69

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon