(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Test Lead Rod 3.7 mm Long Pin Type Adapter (Accessory)

Test Lead Rod 3.7 mm Long Pin Type Adapter (Accessory)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,036₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・For EA707NA-26, -28 Test Lead Bar
・Dia 3.7mmLength Pin-type Adapter
・Full length …109mm
・Weight …17g

Part Number
EA707NA-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,035.62

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1