Loading...

Analog Multi Tester, FET Electronic Tester

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・DC voltage-0.3/1.2/12/30/120/300/1000V
    ・AC voltage-3V (approx. 2.5MΩ)/12V (approx. 1.1MΩ)
    ・DC current-0.12μ/0.3m/3m/30m/300m/6A
    ・AC current-6A
    ・Resistance-2k/20k/200k/2M/20M/200MΩ
    ・Power supply-AA cell battery x 2 pcs
    ・Dim.-106(W)x 46(D) x 165(H)mm
    ・Weight-375g
    ・With case